IESNA:LM-63-2002
[TEST]P946881
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6982
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
819.2 1025.7 1212.4 1356.9 1474.8 1541.5 1572.8 1584 1640.6 1761.7
1961.7 2214.3 2463 2661.6 2835.3 2993.9 3094.1 3119.7 3058.1 2902
2587 2042.4 1686 1412.1 1118.3 786.8 517.2 362.6 282.9 244.4
221.7 186.3 157.9 54.8 26.7 4.3 0
819.2 1032.9 1221.4 1368.5 1476.6 1549.8 1587.2 1597.7 1644.5 1753.7
1938.6 2186.2 2430.2 2635.7 2811.2 2969.8 3088.7 3131.6 3092.3 2960
2696.9 2193.8 1754.1 1473 1182.9 857.8 564 380.6 291.9 253
223.8 189.2 159.3 67.8 28.5 5.4 0
819.2 1023.9 1208.8 1357.3 1473 1557 1603.5 1623.3 1660 1758.1
1915.6 2135.4 2369.7 2576.2 2743.1 2876.4 3001.5 3062.4 3046.9 2941.3
2729.7 2384.1 1900.4 1563.1 1275.1 960.1 641.2 426 315 261.7
231 201.1 172.3 131.5 67 7.9 0
819.2 1023.9 1203.4 1351.5 1475.1 1569.9 1633.4 1666.5 1701.1 1776.8
1893.9 2064.4 2267 2461.2 2617.6 2745.9 2853.7 2940.9 2964.3 2929.7
2802.5 2566.5 2234.9 1842.4 1473 1144.7 800.5 512.5 349.6 266
229.6 199.3 170.1 135.5 95.1 37.1 0
819.2 993.6 1167.7 1319.8 1450.3 1565.6 1657.5 1718.4 1757.3 1817.2
1914.5 2039.5 2201.4 2366.1 2514.2 2641.8 2745.6 2837.8 2903.4 2921.1
2886.1 2778.7 2570.4 2255.4 1887.5 1511.5 1126.3 742.4 466.4 312.8
238.6 211.9 184.2 140.6 94.8 29.6 0
819.2 977.8 1134.9 1283 1420 1546.9 1662.2 1753.4 1815.4 1873.4
1946.2 2050.7 2171.8 2315.6 2460.5 2604.7 2727.2 2823.1 2895.5 2955.3
3001.8 2986.3 2921.1 2773 2517.1 2185.5 1759.1 1349 907.1 560.1
363.3 248.3 179.8 108.8 54.8 14.4 0
819.2 947.5 1084.1 1223.6 1359.1 1492.1 1620.4 1734.6 1829.4 1905.5
1982.6 2066.9 2159.6 2274.9 2407.2 2557.1 2711.3 2860.2 2992.1 3108.2
3213.8 3329.8 3382.1 3414.5 3407.3 3260.2 2979.5 2532.2 1940.4 1314.4
758.7 393.9 201.1 116.1 56.6 19.5 0
819.2 924.4 1034 1153.7 1277.6 1394.8 1520.6 1642.7 1760.2 1864
1967.8 2064.1 2151.3 2245.3 2344.1 2450 2572.9 2712.1 2864.2 3025.6
3201.9 3454.9 3659.2 3783.9 3925.9 4028.6 4042 3903.9 3545 2964
2159.6 1393.7 710.4 289.8 103.4 20.2 0
819.2 883 960.1 1049.5 1147.5 1251.3 1356.9 1461.5 1564.9 1671.2
1782.6 1885.7 1997.7 2114.9 2236.7 2358.9 2494.4 2646.5 2814.8 3005.4
3228.2 3565.9 3901 4130.6 4423.6 4768.5 5137.6 5383.8 5331.1 4835.6
3815.3 2473.5 1049.1 320.4 100.9 20.9 0
819.2 875.8 952.6 1034.7 1127.4 1225.4 1325.6 1425.4 1524.2 1624.4
1723.1 1825.5 1933.6 2050.7 2171.8 2297.6 2437.4 2592 2765 2962.2
3184.6 3542.1 3879.8 4128.5 4441.7 4817.6 5220.5 5477.1 5428.5 4901.5
3792.6 2319.2 888.8 245.4 79.3 18 0
819.2 848.4 888 941.4 1005.9 1076.2 1147.2 1221.8 1298.9 1376.8
1455.3 1536.4 1618.2 1704.7 1797.7 1896.1 2004.2 2126.8 2274.5 2443.2
2648.6 2975.2 3222.8 3467.1 3765.2 4123.8 4460.4 4606.4 4453.9 3872.6
2858.7 1591.2 458.8 96.2 32.1 7.2 0
819.2 828.2 850.6 882.6 927 974.9 1027.2 1080.9 1135.3 1193.3
1249.9 1304.3 1360.5 1416.4 1475.5 1537.9 1603.5 1683.1 1775.4 1895
2068 2282.8 2429.1 2592.8 2788.5 3001.8 3147.4 3096.6 2842.2 2365
1708 874 285.1 85.1 29.2 6.8 0
819.2 810.2 813.4 828.2 852.4 877.2 910 942.5 974.5 1008.1
1037.3 1063.6 1085.5 1105.7 1119.8 1128.8 1137.8 1143.9 1154 1177.5
1233.7 1266.8 1273 1285.2 1304.3 1321.6 1274.4 1124.8 911.5 675.4
459.2 260.2 130.5 55.1 26.7 9.4 0
819.2 772.4 744.6 730.2 728.7 734.5 744.2 755.1 762.6 767.3
766.9 757.9 743.9 724.1 697.7 665.7 627.1 587.1 550.3 516.1
480.8 449.4 423.1 401.5 382.8 363.7 339.9 307.8 263.5 204
148.5 109.2 75.7 48.7 27.8 7.9 0
819.2 737.4 686.6 664.2 658.8 663.5 673.6 684.4 689.8 688.4
680.8 667.5 648 623.9 595.8 566.9 537 507.1 477.5 445.1
412.3 382.8 361.1 348.2 343.1 343.8 343.1 333 308.1 266.7
202.9 139.8 98 64.5 32.1 7.2 0
819.2 710 648.7 624.6 625.7 639.4 654.5 664.2 665 658.5
645.8 627.8 606.6 582.1 556.1 530.5 503.5 475 445.8 418.8
398.2 380.6 368.7 361.1 354.6 347.1 335.2 322.9 307.8 283.6
246.9 193.9 127.2 70.3 33.5 7.2 0
819.2 683.7 620.6 604.4 614.5 633.2 648 655.2 652.3 641.2
623.9 603.3 579.5 556.1 531.2 507.1 490.5 470.7 445.8 426
412.7 395 367.3 345.3 330.9 316.8 302.4 288 275 263.1
249 226.3 185.2 142 83.3 20.2 0
819.2 668.9 605.8 596.8 614.1 632.2 646.9 651.3 644.4 626.7
605.5 581.3 555.4 532.3 512.5 501.3 488 474.3 461 431.4
405.1 384.2 363.3 343.8 323.6 306 288.7 272.8 256.2 237.1
218.4 201.5 176.6 152.5 106.7 41.4 0
819.2 656.3 596.5 595.4 614.5 631.8 644.8 646.2 635.8 616.7
592.5 565.8 542.1 520.1 505.3 492.7 476.5 454.5 435 411.6
393.6 373.4 353.6 335.5 320.4 304.9 288.3 271.4 251.6 229.6
205.4 184.2 156.8 118.6 78.6 32.8 0
819.2 649.1 591.8 595 615.9 632.9 644.4 642.2 628.9 606.2
578.1 551.8 529.4 512.5 504.6 485.5 455.9 421.7 408 396.4
375.9 360 346.4 326.2 311 299.1 283.6 265.3 243.3 219.1
192.8 181.3 156.1 102 74.2 45.4 0
819.2 647.7 588.9 595.4 616.3 633.6 644 641.2 624.9 599.4
570.9 544.9 523 512.5 500.2 476.1 432.8 404.4 397.2 383.1
365.1 345.6 327.2 313.2 304.5 297 282.9 265.6 244.7 220.6
195 201.5 160.7 107.4 81.8 30.3 0
819.2 647.7 588.5 596.5 616.7 634 643.7 642.2 626.4 599.7
570.9 544.6 522.6 512.9 499.2 474.7 429.6 404.7 399 382.8
364 342.7 327.6 308.9 306.3 297 282.6 265.6 246.2 220.2
195.7 198.6 138 111 80.7 29.2 0
